Quantity | Unit price |
---|---|
100 - 499 | $0.5985 |
500 - 3499 | $0.2397 |
3500 - 13999 | $0.1089 |
14000 + | $0.1037 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 24.5 - 27.8 mm |
Outside Diameter Range | 0.966 - 1.096 in |
Inside Diameter Range | 22.9 - 23.3 mm |
Inside Diameter Range | 0.902 - 0.917 in |
Flange Diameter | 31.7 mm |
Flange Diameter | 1.248 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.