Quantity | Unit price |
---|---|
100 - 599 | $1.3004 |
600 - 2399 | $0.2366 |
2400 + | $0.2247 |
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 43.4 - 48.6 mm |
Outside Diameter Range | 1.709 - 1.913 in |
Inside Diameter Range | 41.2 - 46.9 mm |
Inside Diameter Range | 1.622 - 1.846 in |
Flange Diameter | 53.40 mm |
Flange Diameter | 2.102 in |
Overall Height | 25.5 mm |
Overall Height | 1.004 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.