Quantity | Unit price |
---|---|
100 - 499 | $1.929 |
500 - 1999 | $0.7719 |
2000 - 5999 | $0.3509 |
6000 + | $0.3335 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 58.4 - 62.6 mm |
Outside Diameter Range | 2.300 - 2.464 in |
Inside Diameter Range | 56.4 - 60.5 mm |
Inside Diameter Range | 2.220 - 2.382 in |
Flange Diameter | 67.56 mm |
Flange Diameter | 2.66 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.