Quantity | Unit price |
---|---|
100 - 599 | $2.147 |
600 - 2399 | $0.3903 |
2400 + | $0.3711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 60.8 - 66.2 mm |
Outside Diameter Range | 2.395 - 2.605 in |
Inside Diameter Range | 59.2 - 64.5 mm |
Inside Diameter Range | 2.331 - 2.539 in |
Flange Diameter | 66.7 mm |
Flange Diameter | 2.626 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.