Quantity | Unit price |
---|---|
100 - 699 | $1.8872 |
700 - 2799 | $0.3432 |
2800 + | $0.326 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 61.7 - 67.2 mm |
Outside Diameter Range | 2.428 - 2.645 in |
Inside Diameter Range | 61.5 - 65.5 mm |
Inside Diameter Range | 2.420 - 2.579 in |
Flange Diameter | 69.85 mm |
Flange Diameter | 2.75 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.