Quantity | Unit price |
---|---|
50 - 249 | $6.9356 |
250 - 999 | $1.2612 |
1000 + | $1.1981 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 131.6 - 136.1 mm |
Outside Diameter Range | 5.180 - 5.360 in |
Inside Diameter Range | 129.8 - 134.4 mm |
Inside Diameter Range | 5.110 - 5.290 in |
Flange Diameter | 149.35 mm |
Flange Diameter | 5.88 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.