Quantity | Unit price |
---|---|
50 - 249 | $8.2764 |
250 - 999 | $1.505 |
1000 + | $1.43 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 135.4 - 139.4 mm |
Outside Diameter Range | 5.330 - 5.490 in |
Inside Diameter Range | 132.3 - 136.4 mm |
Inside Diameter Range | 5.210 - 5.370 in |
Flange Diameter | 149.35 mm |
Flange Diameter | 5.88 in |
Overall Height | 23.1 mm |
Overall Height | 0.910 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.