Quantity | Unit price |
---|---|
300 - 1199 | $1.0544 |
1200 + | $1.0016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 92.1 - 97.0 mm |
Outside Diameter Range | 3.626 - 3.819 in |
Inside Diameter Range | 88.3 - 94.0 mm |
Inside Diameter Range | 3.476 - 3.701 in |
Flange Diameter | 100.0 mm |
Flange Diameter | 3.937 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.