Quantity | Unit price |
---|---|
200 - 999 | $0.3617 |
1000 - 4999 | $0.1446 |
5000 - 19999 | $0.0659 |
20000 + | $0.0627 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 14.2 - 16.0 mm |
Outside Diameter Range | 0.559 - 0.63 in |
Inside Diameter Range | 12.7 - 14.4 mm |
Inside Diameter Range | 0.5 - 0.567 in |
Flange Diameter | 19.0 mm |
Flange Diameter | 0.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.