Quantity | Unit price |
---|---|
100 - 499 | $0.7788 |
500 - 2499 | $0.3117 |
2500 - 9999 | $0.1418 |
10000 + | $0.1346 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 21.3 - 33.3 mm |
Outside Diameter Range | 0.840 - 1.310 in |
Inside Diameter Range | 19.7 - 31.7 mm |
Inside Diameter Range | 0.777 - 1.248 in |
Flange Diameter | 36.32 mm |
Flange Diameter | 1.43 in |
Overall Height | 27.7 mm |
Overall Height | 1.090 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.