Quantity | Unit price |
---|---|
200 - 999 | $0.3765 |
1000 - 4999 | $0.1508 |
5000 - 19999 | $0.0689 |
20000 + | $0.0651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 14.7 - 17.0 mm |
Outside Diameter Range | 0.579 - 0.669 in |
Inside Diameter Range | 13.2 - 15.4 mm |
Inside Diameter Range | 0.52 - 0.606 in |
Flange Diameter | 20.6 mm |
Flange Diameter | 0.811 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.