Quantity | Unit price |
---|---|
10 - 99 | $12.434 |
100 - 399 | $2.261 |
400 + | $2.148 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 162.6 - 166.6 mm |
Outside Diameter Range | 6.400 - 6.560 in |
Inside Diameter Range | 160.8 - 164.5 mm |
Inside Diameter Range | 6.330 - 6.476 in |
Flange Diameter | 176.28 mm |
Flange Diameter | 6.94 in |
Overall Height | 22.9 mm |
Overall Height | 0.900 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.