Quantity | Unit price |
---|---|
10 - 99 | $14.8169 |
100 - 399 | $2.6942 |
400 + | $2.5595 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 167.9 - 170.4 mm |
Outside Diameter Range | 6.610 - 6.710 in |
Inside Diameter Range | 165.9 - 124.2 mm |
Inside Diameter Range | 6.530 - 4.890 in |
Flange Diameter | 182.63 mm |
Flange Diameter | 7.19 in |
Overall Height | 38.9 mm |
Overall Height | 1.530 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.