Quantity | Unit price |
---|---|
50 - 249 | $6.5721 |
250 - 999 | $1.1952 |
1000 + | $1.1352 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 121.7 - 126.2 mm |
Outside Diameter Range | 4.790 - 4.970 in |
Inside Diameter Range | 119.6 - 124.2 mm |
Inside Diameter Range | 4.710 - 4.890 in |
Flange Diameter | 136.65 mm |
Flange Diameter | 5.38 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.