Quantity | Unit price |
---|---|
50 - 249 | $7.2477 |
250 - 999 | $1.3181 |
1000 + | $1.2522 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 124.7 - 129.3 mm |
Outside Diameter Range | 4.910 - 5.090 in |
Inside Diameter Range | 122.7 - 127.2 mm |
Inside Diameter Range | 4.830 - 5.008 in |
Flange Diameter | 139.70 mm |
Flange Diameter | 5.5 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.