Quantity | Unit price |
---|---|
10 - 99 | $16.733 |
100 - 399 | $3.0425 |
400 + | $2.8904 |
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 186.4 - 194.3 mm |
Outside Diameter Range | 7.340 - 7.650 in |
Inside Diameter Range | 184.4 - 192 mm |
Inside Diameter Range | 7.260 - 7.559 in |
Flange Diameter | 201.68 mm |
Flange Diameter | 7.94 in |
Overall Height | 26.2 mm |
Overall Height | 1.030 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.