Quantity | Unit price |
---|---|
100 - 999 | $0.9158 |
1000 - 3999 | $0.1667 |
4000 + | $0.1583 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 33.9 - 38.3 mm |
Outside Diameter Range | 1.335 - 1.508 in |
Inside Diameter Range | 31.9 - 36.5 mm |
Inside Diameter Range | 1.256 - 1.437 in |
Flange Diameter | 42.3 mm |
Flange Diameter | 1.665 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.