Quantity | Unit price |
---|---|
10 - 99 | $4.6896 |
100 - 399 | $0.8529 |
400 + | $0.81 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 94.5 - 100.6 mm |
Outside Diameter Range | 3.72 - 3.961 in |
Inside Diameter Range | 91.0 - 97.0 mm |
Inside Diameter Range | 3.583 - 3.819 in |
Flange Diameter | 103.6 mm |
Flange Diameter | 4.079 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.