Menu Search

Tapered Cap - Outside Diameter Range 252.7 - 257.3 mm | 9.950 - 10.130 in ; Inside Diameter Range 247.1 - 251.7 mm | 9.730 - 9.909 in ; 26.2 mm | 1.031 in

Red LDPE Tapered Standard Cap & Plug is designed to allow the part to plug mulitple inner diameters or cap multiple outside diameters.
Item code:

128B

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 - 299 $4.952
300 + $4.7046
Standard pack: 75

Order in multiple of 75

Total price:

$371.40

75 x $4.952

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Material LDPE
Fitting Style Push Fit
Outside Diameter Range 9.950 - 10.130 in
Inside Diameter Range 9.730 - 9.909 in
Flange Diameter 10.5 in
Overall Height 1.031 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us