Menu Search

Tapered Caps & Plugs - Vinyl

In stock

Tapered Cap & Plug made from vinyl for true versatility. They can be applied to the end of fittings to act as a protective cap and also used to plug holes and other openings.

Suitable for multiple diameters, the soft PVC material is durable and flexible - ensuring a snug fit for your application. These versatile caps and plugs protect against damage. They also provide a shield to fittings from dust, dirt, moisture and corrosion while in storage and during shipping.

  • Material: Polyvinyl Chloride (PVC)
  • Colors: Black and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
25 results
Product SKUs information
Item Code Price range Availability Inside Diameter Range Outside Diameter Range View
$0.1587 - $0.9185 6641 In stock
$0.3594 - $2.0802 2153 In stock
$0.6797 - $4.2375 6024 In stock
$0.48 - $2.9895 46865 In stock
$1.0338 - $6.4556 6449 In stock
$0.3279 - $2.043 9000 In stock
$0.605 - $3.7742 15000 In stock
$1.0103 - $6.2903 9100 In stock
$0.1103 - $0.6383 52148 In stock
$0.2588 - $1.4985 89 In stock
$0.462 - $2.8904 47689 In stock
$0.4985 - $3.1022 4700 In stock
$0.0912 - $0.5273 6720 In stock
$0.1854 - $1.0734 8624 In stock
$0.4769 - $2.7606 1156 In stock
$0.8403 - $5.2638 2000 In stock
$0.48 - $2.9997 21000 In stock
$0.605 - $3.7742 16238 In stock
$0.5366 - $3.344 3150 In stock
$0.1271 - $0.7358 3166 In stock
  • of 2
Tapered Cap & Plug - Inside Diameter Range 9.1 - 9 mm | 0.360 - 0.354 in ; Outside Diameter Range 9.1 - 11.9 mm | 0.360 - 0.470 in

DMVP0465A

Price Range
$0.9185 - $0.1587

Stock Levels
6641 In stock
Attributes
  • Maximum Inside Diameter
    0.354 in
  • Maximum Outside Diameter
    0.470 in
  • Minimum Inside Diameter
    0.360 in
  • Minimum Outside Diameter
    0.360 in
  • Overall Height
    0.574 in
Tapered Cap & Plug - Inside Diameter Range 23.1 - 23 mm | 0.910 - 0.906 in ; Outside Diameter Range 23.1 - 25.9 mm | 0.910 - 1.020 in

DMVP1015A

Price Range
$2.0802 - $0.3594

Stock Levels
2153 In stock
Attributes
  • Maximum Inside Diameter
    0.906 in
  • Maximum Outside Diameter
    1.020 in
  • Minimum Inside Diameter
    0.910 in
  • Minimum Outside Diameter
    0.910 in
  • Overall Height
    0.782 in
Tapered Cap & Plug - Inside Diameter Range 11.8 - 13.8 mm | 0.465 - 0.545 in ; Outside Diameter Range 13.8 - 15.9 mm | 0.545 - 0.625 in

GPV103B

Price Range
$4.2375 - $0.6797

Stock Levels
6024 In stock
Attributes
  • Maximum Inside Diameter
    0.545 in
  • Maximum Outside Diameter
    0.625 in
  • Minimum Inside Diameter
    0.465 in
  • Minimum Outside Diameter
    0.545 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 5.8 - 7.5 mm | 0.229 - 0.295 in ; Outside Diameter Range 7.8 - 9.5 mm | 0.309 - 0.375 in

GPV101B

Price Range
$2.9895 - $0.48

Stock Levels
46865 In stock
Attributes
  • Maximum Inside Diameter
    0.295 in
  • Maximum Outside Diameter
    0.375 in
  • Minimum Inside Diameter
    0.229 in
  • Minimum Outside Diameter
    0.309 in
  • Overall Height
    0.415 in
Tapered Cap & Plug - Inside Diameter Range 21.4 - 21.9 mm | 0.844 - 0.862 in ; Outside Diameter Range 23.7 - 24.2 mm | 0.934 - 0.952 in

GPV105B

Price Range
$6.4556 - $1.0338

Stock Levels
6449 In stock
Attributes
  • Maximum Inside Diameter
    0.862 in
  • Maximum Outside Diameter
    0.952 in
  • Minimum Inside Diameter
    0.844 in
  • Minimum Outside Diameter
    0.934 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 6.4 - 6.3 mm | 0.250 - 0.248 in ; Outside Diameter Range 9.4 - 9.8 mm | 0.370 - 0.385 in

GPV58B

Price Range
$2.043 - $0.3279

Stock Levels
9000 In stock
Attributes
  • Maximum Inside Diameter
    0.248 in
  • Maximum Outside Diameter
    0.385 in
  • Minimum Inside Diameter
    0.250 in
  • Minimum Outside Diameter
    0.370 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 12.7 mm | 0.500 in ; Outside Diameter Range 15.7 - 16.1 mm | 0.620 - 0.635 in

GPV66B

Price Range
$3.7742 - $0.605

Stock Levels
15000 In stock
Attributes
  • Maximum Inside Diameter
    0.500 in
  • Maximum Outside Diameter
    0.635 in
  • Minimum Inside Diameter
    0.500 in
  • Minimum Outside Diameter
    0.620 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 22.2 - 22.2 mm | 0.875 - 0.874 in ; Outside Diameter Range 24.2 - 26 mm | 0.953 - 1.022 in

GPV78A

Price Range
$6.2903 - $1.0103

Stock Levels
9100 In stock
Attributes
  • Maximum Inside Diameter
    0.874 in
  • Maximum Outside Diameter
    1.022 in
  • Minimum Inside Diameter
    0.875 in
  • Minimum Outside Diameter
    0.953 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 6.4 - 6.4 mm | 0.250 - 0.251 in ; Outside Diameter Range 6.4 - 9.1 mm | 0.250 - 0.360 in

DMVP0360A

Price Range
$0.6383 - $0.1103

Stock Levels
52148 In stock
Attributes
  • Maximum Inside Diameter
    0.251 in
  • Maximum Outside Diameter
    0.360 in
  • Minimum Inside Diameter
    0.250 in
  • Minimum Outside Diameter
    0.250 in
  • Overall Height
    0.478 in
Tapered Cap & Plug - Inside Diameter Range 16.3 - 16.3 mm | 0.640 - 0.641 in ; Outside Diameter Range 16.3 - 19.1 mm | 0.640 - 0.750 in

DMVP0750A

Price Range
$1.4985 - $0.2588

Stock Levels
89 In stock
Attributes
  • Maximum Inside Diameter
    0.641 in
  • Maximum Outside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.640 in
  • Minimum Outside Diameter
    0.640 in
  • Overall Height
    0.739 in
Tapered Cap & Plug - Inside Diameter Range 3.6 - 3.5 mm | 0.141 - 0.137 in ; Outside Diameter Range 7 - 7.4 mm | 0.275 - 0.290 in

GPV55B

Price Range
$2.8904 - $0.462

Stock Levels
47689 In stock
Attributes
  • Maximum Inside Diameter
    0.137 in
  • Maximum Outside Diameter
    0.290 in
  • Minimum Inside Diameter
    0.141 in
  • Minimum Outside Diameter
    0.275 in
  • Overall Height
    0.594 in
Tapered Cap & Plug - Inside Diameter Range 9.5 - 9.5 mm | 0.375 - 0.374 in ; Outside Diameter Range 12.4 - 13 mm | 0.490 - 0.510 in

GPV62A

Price Range
$3.1022 - $0.4985

Stock Levels
4700 In stock
Attributes
  • Maximum Inside Diameter
    0.374 in
  • Maximum Outside Diameter
    0.510 in
  • Minimum Inside Diameter
    0.375 in
  • Minimum Outside Diameter
    0.490 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 4.6 - 4.4 mm | 0.180 - 0.173 in ; Outside Diameter Range 4.6 - 7.4 mm | 0.180 - 0.290 in

DMVP0285A

Price Range
$0.5273 - $0.0912

Stock Levels
6720 In stock
Attributes
  • Maximum Inside Diameter
    0.173 in
  • Maximum Outside Diameter
    0.290 in
  • Minimum Inside Diameter
    0.180 in
  • Minimum Outside Diameter
    0.180 in
  • Overall Height
    0.455 in
Tapered Cap & Plug - Inside Diameter Range 10.7 - 12.7 mm | 0.420 - 0.500 in ; Outside Diameter Range 10.7 - 13.5 mm | 0.420 - 0.530 in

DMVP0530A

Price Range
$1.0734 - $0.1854

Stock Levels
8624 In stock
Attributes
  • Maximum Inside Diameter
    0.500 in
  • Maximum Outside Diameter
    0.530 in
  • Minimum Inside Diameter
    0.420 in
  • Minimum Outside Diameter
    0.420 in
  • Overall Height
    0.651 in
Tapered Cap & Plug - Inside Diameter Range 26.9 - 27.4 mm | 1.060 - 1.078 in ; Outside Diameter Range 26.9 - 30.2 mm | 1.060 - 1.190 in

DMVP1190A

Price Range
$2.7606 - $0.4769

Stock Levels
1156 In stock
Attributes
  • Maximum Inside Diameter
    1.078 in
  • Maximum Outside Diameter
    1.190 in
  • Minimum Inside Diameter
    1.060 in
  • Minimum Outside Diameter
    1.060 in
  • Overall Height
    0.848 in
Tapered Cap & Plug - Inside Diameter Range 15.6 - 19.3 mm | 0.613 - 0.758 in ; Outside Diameter Range 18.1 - 20.7 mm | 0.712 - 0.815 in

GPV104B

Price Range
$5.2638 - $0.8403

Stock Levels
2000 In stock
Attributes
  • Maximum Inside Diameter
    0.758 in
  • Maximum Outside Diameter
    0.815 in
  • Minimum Inside Diameter
    0.613 in
  • Minimum Outside Diameter
    0.712 in
  • Overall Height
    0.481 in
Tapered Cap & Plug - Inside Diameter Range 4.8 - 4.7 mm | 0.188 - 0.187 in ; Outside Diameter Range 7.8 - 8.2 mm | 0.307 - 0.322 in

GPV56B

Price Range
$2.9997 - $0.48

Stock Levels
21000 In stock
Attributes
  • Maximum Inside Diameter
    0.187 in
  • Maximum Outside Diameter
    0.322 in
  • Minimum Inside Diameter
    0.188 in
  • Minimum Outside Diameter
    0.307 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 11.1 - 11.1 mm | 0.438 - 0.437 in ; Outside Diameter Range 14.1 - 14.5 mm | 0.557 - 0.572 in

GPV64B

Price Range
$3.7742 - $0.605

Stock Levels
16238 In stock
Attributes
  • Maximum Inside Diameter
    0.437 in
  • Maximum Outside Diameter
    0.572 in
  • Minimum Inside Diameter
    0.438 in
  • Minimum Outside Diameter
    0.557 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 19.1 - 19 mm | 0.750 - 0.748 in ; Outside Diameter Range 22.1 - 22.5 mm | 0.870 - 0.885 in

GPV74B

Price Range
$3.344 - $0.5366

Stock Levels
3150 In stock
Attributes
  • Maximum Inside Diameter
    0.748 in
  • Maximum Outside Diameter
    0.885 in
  • Minimum Inside Diameter
    0.750 in
  • Minimum Outside Diameter
    0.870 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 7.6 - 7.5 mm | 0.300 - 0.295 in ; Outside Diameter Range 7.6 - 10.4 mm | 0.300 - 0.410 in

DMVP0405A

Price Range
$0.7358 - $0.1271

Stock Levels
3166 In stock
Attributes
  • Maximum Inside Diameter
    0.295 in
  • Maximum Outside Diameter
    0.410 in
  • Minimum Inside Diameter
    0.300 in
  • Minimum Outside Diameter
    0.300 in
  • Overall Height
    0.461 in