Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0593 - $0.3693 | 10246 In stock |
0.236 in
5.99 mm
|
0.146 in
3.71 mm
|
0.29 in
7.37 mm
|
0.245 in
6.22 mm
|
||
| $1.1925 - $7.8927 | 1822 In stock |
2.441 in
62 mm
|
2.323 in
59 mm
|
2.614 in
66.4 mm
|
2.531 in
64.3 mm
|
||
| $0.0674 - $0.42 | 5715 In stock |
0.59 in
14.99 mm
|
0.518 in
13.16 mm
|
0.659 in
16.74 mm
|
0.605 in
15.37 mm
|
||
| $0.1014 - $0.6326 | 8050 In stock |
0.867 in
22.02 mm
|
0.805 in
20.45 mm
|
0.975 in
24.77 mm
|
0.913 in
23.19 mm
|
||
| $0.1352 - $0.8447 | 889 In stock |
1.312 in
33.32 mm
|
1.25 in
31.75 mm
|
1.466 in
37.24 mm
|
1.425 in
36.2 mm
|
||
| $0.7106 - $1.7789 | 2000 In stock |
1.902 in
48.31 mm
|
1.823 in
46.3 mm
|
2.075 in
52.71 mm
|
1.996 in
50.7 mm
|
||
| LF15A | $0.0779 - $0.4878 | 9383 In stock |
0.69 in
17.53 mm
|
0.62 in
15.75 mm
|
0.775 in
19.69 mm
|
0.721 in
18.31 mm
|
|
| $0.4476 - $2.7759 | 1637 In stock |
1.197 in
30.4 mm
|
1.094 in
27.79 mm
|
1.323 in
33.6 mm
|
1.209 in
30.71 mm
|
||
| $0.5517 - $1.3784 | 650 In stock |
1.63 in
41.4 mm
|
1.563 in
39.7 mm
|
1.764 in
44.81 mm
|
1.693 in
43.0 mm
|
||
| $0.0773 - $0.4803 | 17000 In stock |
0.61 in
15.49 mm
|
0.548 in
13.92 mm
|
0.687 in
17.45 mm
|
0.635 in
16.13 mm
|
||
| $0.2652 - $1.6511 | 1142 In stock |
0.95 in
24.13 mm
|
0.875 in
22.22 mm
|
1.02 in
25.9 mm
|
0.957 in
24.3 mm
|
||
| $0.0963 - $0.6036 | 28841 In stock |
0.628 in
15.95 mm
|
0.558 in
14.17 mm
|
0.725 in
18.42 mm
|
0.667 in
16.94 mm
|
||
| $0.2087 - $0.5216 | 995 In stock |
1.73 in
43.94 mm
|
1.65 in
41.91 mm
|
1.89 in
48.01 mm
|
1.825 in
46.36 mm
|
||
| $0.1112 - $0.6953 | 9500 In stock |
0.307 in
7.8 mm
|
0.248 in
6.3 mm
|
0.374 in
9.5 mm
|
0.303 in
7.7 mm
|
||
| $0.1554 - $0.3603 | 8583 In stock |
0.531 in
13.5 mm
|
0.449 in
11.4 mm
|
0.61 in
15.5 mm
|
0.52 in
13.2 mm
|
||
| $0.2652 - $0.6135 | 5793 In stock |
0.752 in
19.1 mm
|
0.693 in
17.6 mm
|
0.846 in
21.5 mm
|
0.783 in
19.9 mm
|
||
| $0.0818 - $0.5144 | 7246 In stock |
0.655 in
16.64 mm
|
0.585 in
14.86 mm
|
0.71 in
18.03 mm
|
0.647 in
16.43 mm
|
||
| $0.1109 - $0.6927 | 3822 In stock |
0.984 in
24.99 mm
|
0.92 in
23.37 mm
|
1.105 in
28.07 mm
|
1.04 in
26.42 mm
|
||
| $0.1506 - $0.944 | 2552 In stock |
1.45 in
36.83 mm
|
1.38 in
35.05 mm
|
1.604 in
40.74 mm
|
1.55 in
39.37 mm
|
||
| $0.8993 - $2.2473 | 1374 In stock |
2.028 in
51.51 mm
|
1.953 in
49.61 mm
|
2.13 in
54.1 mm
|
2.047 in
51.99 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue