| Quantity | Unit price |
|---|---|
| 1 - 13 | $10.80 |
| 14 - 34 | $9.70 |
| 35 - 69 | $8.30 |
| 70 - 139 | $6.60 |
| 140 + | $5.00 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.760 in |
|---|---|
| Base Diameter | 19.3 mm |
| Knob Diameter | 1.110 in |
| Knob Diameter | 28.2 mm |
| Knob Height | 97.8 mm |
| Knob Height | 3.850 in |
| Thread Size | 1/4-20 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Blind Hole |
| Knob Colour | Black |
| Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue