Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$1.0108 - $11.8422 2970 In stock
$1.4044 - $16.4526 1500 In stock
$1.1135 - $13.0414 1487 In stock
$0.9713 - $11.378 1000 In stock
$0.3588 - $0.3984 10385 In stock
$0.5798 - $0.6446 4980 In stock
$0.2908 - $0.3233 11800 In stock
$0.4057 - $0.4507 3500 In stock
$0.6652 - $7.7897 13500 In stock
$1.5054 - $17.6396 1400 In stock
$2.3134 - $27.1058 597 In stock
$0.6324 - $7.4066 13000 In stock
$1.3565 - $15.8906 465 In stock
$1.9606 - $22.9705 798 In stock
$0.2045 - $0.2274 14240 In stock
$0.2116 - $0.2491 12052 In stock
$0.1993 - $0.2213 7389 In stock
$0.563 - $0.6259 2900 In stock
$1.1236 - $1.2491 2890 In stock
$0.6574 - $7.7071 6000 In stock
  • of 3
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900546

Price Range
$11.8422 - $1.0108

Stock Levels
2970 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900552

Price Range
$16.4526 - $1.4044

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900548

Price Range
$13.0414 - $1.1135

Stock Levels
1487 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900545

Price Range
$11.378 - $0.9713

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M22 x 1;5 28.0 mm HDPE Yellow

498665

Price Range
$0.3984 - $0.3588

Stock Levels
10385 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.102 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M32 x 1;5 40.0 mm HDPE Yellow

498547

Price Range
$0.6446 - $0.5798

Stock Levels
4980 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.575 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M18 x 1;5 24.0 mm HDPE Yellow

498541

Price Range
$0.3233 - $0.2908

Stock Levels
11800 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.945 in
  • Overall Height
    0.803 in
Threaded O-Ring Plug Metric Threads M26 x 1;5 32.0 mm HDPE Yellow

498544

Price Range
$0.4507 - $0.4057

Stock Levels
3500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.26 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900537

Price Range
$7.7897 - $0.6652

Stock Levels
13500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900554

Price Range
$17.6396 - $1.5054

Stock Levels
1400 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900558

Price Range
$27.1058 - $2.3134

Stock Levels
597 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900535

Price Range
$7.4066 - $0.6324

Stock Levels
13000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900551

Price Range
$15.8906 - $1.3565

Stock Levels
465 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900556

Price Range
$22.9705 - $1.9606

Stock Levels
798 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug Metric Threads M10 x 1;0 14.5 mm HDPE Yellow

498660

Price Range
$0.2274 - $0.2045

Stock Levels
14240 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.677 in
Threaded O-Ring Plug Metric Threads M14 x 1;5 22.0 mm HDPE Yellow

498664

Price Range
$0.2491 - $0.2116

Stock Levels
12052 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.866 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M10 x 1;5 14.5 mm HDPE Yellow

498662

Price Range
$0.2213 - $0.1993

Stock Levels
7389 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    0.571 in
  • Overall Height
    0.756 in
Threaded O-Ring Plug Metric Threads M30 x 2;0 38.0 mm HDPE Yellow

498548

Price Range
$0.6259 - $0.563

Stock Levels
2900 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    1.496 in
  • Overall Height
    0.811 in
Threaded O-Ring Plug Metric Threads M45 x 2;0 52.0 mm HDPE Yellow

498551

Price Range
$1.2491 - $1.1236

Stock Levels
2890 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    2.047 in
  • Overall Height
    0.984 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric Threads ; ; Threaded

900536

Price Range
$7.7071 - $0.6574

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded