Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.7811 - $9.1515 3000 In stock
$1.0853 - $12.7142 1500 In stock
$0.7683 - $9.0038 1000 In stock
$0.7164 - $8.3919 498 In stock
$0.798 - $9.348 3491 In stock
$0.6152 - $7.2078 6500 In stock
$0.7209 - $8.4468 Request the lead time here
$0.8604 - $10.0782 1487 In stock
$0.2273 - $0.2516 705 In stock
$0.3926 - $0.4367 1500 In stock
$0.9701 - $1.0782 500 In stock
$0.2579 - $0.2868 3000 In stock
$1.2722 - $1.4133 1500 In stock
$0.2403 - $0.2693 1302 In stock
$0.4605 - $0.5135 250 In stock
$1.1199 - $1.2456 300 In stock
$0.3483 - $0.3881 896 In stock
$0.8201 - $0.9105 1368 In stock
$0.5624 - $0.6242 1021 In stock
  • of 3
Metric Threads N/A 32.0 mm | 1.26 in Threaded

900546

Price Range
$9.1515 - $0.7811

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    1.26 in
Metric Threads N/A 38.0 mm | 1.496 in Threaded

900552

Price Range
$12.7142 - $1.0853

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.591 in
  • Overall Diameter
    1.496 in
Metric Threads N/A 17.0 mm | 0.669 in Threaded

900539

Price Range
$9.0038 - $0.7683

Stock Levels
1000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    0.669 in
Metric Threads N/A 26.0 mm | 1.024 in Threaded

900543

Price Range
$8.3919 - $0.7164

Stock Levels
498 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    1.024 in
Metric Threads N/A 38.0 mm | 1.496 in Threaded

900547

Price Range
$9.348 - $0.798

Stock Levels
3491 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    1.496 in
Metric Threads N/A 22.0 mm | 0.866 in Threaded

900540

Price Range
$7.2078 - $0.6152

Stock Levels
6500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    0.866 in
Metric Threads N/A 28.0 mm | 1.102 in Threaded

900544

Price Range
$8.4468 - $0.7209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    1.102 in
Metric Threads N/A 40.0 mm | 1.575 in Threaded

900548

Price Range
$10.0782 - $0.8604

Stock Levels
1487 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Orange
  • Fitting Style
    Threaded
  • Threaded Length
    0.472 in
  • Overall Diameter
    1.575 in
Threaded O-Ring Plug 1/8 x 28 BSP ThreadsGas Threads Overall Diameter - 16.0 mm | 0.63 in Yellow HDPE

498681

Price Range
$0.2516 - $0.2273

Stock Levels
705 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 3/4 x 14 BSP ThreadsGas Threads Overall Diameter - 32.0 mm | 1.26 in Yellow HDPE

498558

Price Range
$0.4367 - $0.3926

Stock Levels
1500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 11/2 x 11 BSP ThreadsGas Threads Overall Diameter - 56.0 mm | 2.205 in Yellow HDPE

498686

Price Range
$1.0782 - $0.9701

Stock Levels
500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 3/8 x 19 BSP ThreadsGas Threads Overall Diameter - 22.0 mm | 0.866 in Yellow HDPE

498683

Price Range
$0.2868 - $0.2579

Stock Levels
3000 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 2 x 11 BSP ThreadsGas Threads Overall Diameter - 68.0 mm | 2.677 in Yellow HDPE

498688

Price Range
$1.4133 - $1.2722

Stock Levels
1500 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 1/4 x 19 BSP ThreadsGas Threads Overall Diameter - 19.0 mm | 0.748 in Yellow HDPE

498682

Price Range
$0.2693 - $0.2403

Stock Levels
1302 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 7/8 x 14 BSP ThreadsGas Threads Overall Diameter - 37.0 mm | 1.457 in Yellow HDPE

498559

Price Range
$0.5135 - $0.4605

Stock Levels
250 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 13/4 x 11 BSP ThreadsGas Threads Overall Diameter - 62.0 mm | 2.441 in Yellow HDPE

498687

Price Range
$1.2456 - $1.1199

Stock Levels
300 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 1/2 x 14 BSP ThreadsGas Threads Overall Diameter - 27.0 mm | 1.063 in Yellow HDPE

498556

Price Range
$0.3881 - $0.3483

Stock Levels
896 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 11/4 x 11 BSP ThreadsGas Threads Overall Diameter - 50.0 mm | 1.969 in Yellow HDPE

498685

Price Range
$0.9105 - $0.8201

Stock Levels
1368 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Threaded O-Ring Plug 1 x 11 BSP ThreadsGas Threads Overall Diameter - 40.0 mm | 1.575 in Yellow HDPE

498684

Price Range
$0.6242 - $0.5624

Stock Levels
1021 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded