Menu Search

Threaded O-ring Plugs - NPT Threads

In stock

Threaded O-ring Plugs for NPT Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole. It may also absorb paint, which keeps paint flaking to a minimum.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Used in industries such as oil and gas, plumbing, and automotive where leak-proof seals are critical to system integrity.

  • Material: Nylon, HDPE
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
12 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.2999 - $1.8324 171 In stock
$0.5621 - $3.4343 23241 In stock
$0.3185 - $1.9461 38986 In stock
$0.5054 - $3.0885 6945 In stock
$0.3374 - $2.0613 38288 In stock
$0.6774 - $4.1396 14627 In stock
$0.4508 - $2.7546 14404 In stock
$0.9446 - $5.7722 9300 In stock
$0.4335 - $2.6487 59495 In stock
$1.2572 - $3.1448 2280 In stock
$0.5972 - $3.6488 7701 In stock
$1.0164 - $2.544 11254 In stock
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1/8B

Price Range
$1.8324 - $0.2999

Stock Levels
171 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP3/4B

Price Range
$3.4343 - $0.5621

Stock Levels
23241 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1/4B

Price Range
$1.9461 - $0.3185

Stock Levels
38986 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1/4D

Price Range
$3.0885 - $0.5054

Stock Levels
6945 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP3/8B

Price Range
$2.0613 - $0.3374

Stock Levels
38288 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1/2D

Price Range
$4.1396 - $0.6774

Stock Levels
14627 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1/8D

Price Range
$2.7546 - $0.4508

Stock Levels
14404 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP3/4D

Price Range
$5.7722 - $0.9446

Stock Levels
9300 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1/2B

Price Range
$2.6487 - $0.4335

Stock Levels
59495 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1D

Price Range
$3.1448 - $1.2572

Stock Levels
2280 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP3/8D

Price Range
$3.6488 - $0.5972

Stock Levels
7701 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; ;

PFP1B

Price Range
$2.544 - $1.0164

Stock Levels
11254 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Material
    HDPE