Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.63 - $1.5737 28 In stock
$1.0761 - $2.6967 2434 In stock
Request the lead time here
$1.1495 - $2.8748 Request the lead time here
$0.7901 - $4.8278 177 In stock
$0.8151 - $4.9808 291 In stock
$1.5206 - $3.816 Request the lead time here
$0.8909 - $2.2236 Request the lead time here
$1.4082 - $3.5108 Request the lead time here
$0.2759 - $1.6856 4505 In stock
$0.5454 - $1.3637 183 In stock
$0.302 - $1.8453 8183 In stock
$1.0385 - $2.5827 22 In stock
$0.3324 - $2.0315 5390 In stock
$0.6323 - $1.5836 1942 In stock
$0.3867 - $2.3636 613 In stock
$0.4476 - $2.7351 1744 In stock
$0.9428 - $2.3606 Request the lead time here
BL5K $0.4649 - $2.8409 10620 In stock
$1.2536 - $3.1377 230 In stock
  • of 2
Threaded O-Ring Plug UNF Threads 1 5/8 - 12 in UNF 54.7 mm HDPE Red

BLM13B

Price Range
$1.5737 - $0.63

Stock Levels
28 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    2.156 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-1/16-12 ; Threaded

BL10M

Price Range
$2.6967 - $1.0761

Stock Levels
2434 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/16-20 ; Threaded

BL3I


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-3/16-12 ; Threaded

BL11C

Price Range
$2.8748 - $1.1495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 9/16-18 ; Threaded

BL5N

Price Range
$4.8278 - $0.7901

Stock Levels
177 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 3/4-16 ; Threaded

BL7G

Price Range
$4.9808 - $0.8151

Stock Levels
291 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/8-12 ; Threaded

BL13C

Price Range
$3.816 - $1.5206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/8-14 ; Threaded

BL8P

Price Range
$2.2236 - $0.8909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/16-12 ; Threaded

BL12M

Price Range
$3.5108 - $1.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug UNF Threads 9/16 - 18 in UNF 20.3 mm HDPE Red

BLM5B

Price Range
$1.6856 - $0.2759

Stock Levels
4505 In stock
Attributes
  • Head Height
    0.323 in
  • Overall Diameter
    0.8 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded Plug UNF Threads 1 3/16 - 12 in UNF 38.1 mm HDPE Red

BLM11B

Price Range
$1.3637 - $0.5454

Stock Levels
183 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    1.5 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 5/8 - 18 in UNF 20.8 mm HDPE Red

BLM6B

Price Range
$1.8453 - $0.302

Stock Levels
8183 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    0.82 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL13D

Price Range
$2.5827 - $1.0385

Stock Levels
22 In stock
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.880 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF Threads 3/4 - 16 in UNF 25.9 mm HDPE Red

BLM7B

Price Range
$2.0315 - $0.3324

Stock Levels
5390 In stock
Attributes
  • Head Height
    0.406 in
  • Overall Diameter
    1.02 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL8H

Price Range
$1.5836 - $0.6323

Stock Levels
1942 In stock
Attributes
  • Head Height
    0.240 in
  • Overall Diameter
    1.060 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF Threads 7/8 - 14 in UNF 29.4 mm HDPE Red

BLM8B

Price Range
$2.3636 - $0.3867

Stock Levels
613 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.16 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 1 - 14 in UNF 31.7 mm HDPE Red

BLM9B

Price Range
$2.7351 - $0.4476

Stock Levels
1744 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.25 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL11D

Price Range
$2.3606 - $0.9428

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.500 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL5K

Price Range
$2.8409 - $0.4649

Stock Levels
10620 In stock
Attributes
  • Head Height
    0.180 in
  • Overall Diameter
    0.750 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL14C

Price Range
$3.1377 - $1.2536

Stock Levels
230 In stock
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    2.125 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP