Quantity | Unit price |
---|---|
1 - 19 | $15.6678 |
20 - 39 | $7.8341 |
40 - 399 | $3.1338 |
400 - 3999 | $1.3922 |
4000 - 7999 | $1.3241 |
8000 + | $1.2533 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 61.9 mm |
---|---|
Overall Diameter | 2.437 in |
Overall Height | 21 mm |
Overall Height | 0.827 in |
Colour | Red |
Compatible Thread Sizes (All) | 2-11 |
Compatible Thread Standard | BSP Threads |
Compatible Thread Standard | Gas Threads |
Compatible Thread Standard | BSP Threads, Gas Threads |
Fitting Style | Threaded |
Full Material | Low Density Polyethylene |
Material | LDPE |
Threaded Height | 15 mm |
Threaded Height | 0.591 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.