Menu Search

Threaded Protection Caps - Metric Threads

In stock

Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.2093 - $1.2791 10900 In stock
M8
$0.7322 - $1.8248 482 In stock
M42
$0.2652 - $1.6206 29000 In stock
M10
$0.3173 - $1.9383 26762 In stock
M16
$0.4433 - $2.7086 Request the lead time here
M24
12123A $0.68 - $4.1559 2000 In stock
M36
$0.2915 - $1.7804 23345 In stock
M16
$0.2847 - $0.7097 10989 In stock
M12
$0.3432 - $2.0981 36108 In stock
M20
$0.578 - $3.5325 6550 In stock
M26
$0.9342 - $2.3366 780 In stock
M52
$0.6126 - $3.7434 8170 In stock
M28
$0.2435 - $1.4874 1080 In stock
M12
$0.3347 - $2.0459 39400 In stock
M18
$0.3998 - $2.4431 2000 In stock
M25
$0.3087 - $1.8863 24010 In stock
M14
$0.452 - $2.7615 2000 In stock
M22
$0.6452 - $3.9432 5316 In stock
M30
$0.2759 - $1.6856 8000 In stock
M14
$0.4673 - $2.8554 4896 In stock
M22
Metric Threads Threaded Protection Cap Compatible Thread Sizes M8 Threaded Height 7.0 mm | 0.276 in

12100A

Price Range
$1.2791 - $0.2093

Stock Levels
10900 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M8
  • Threaded Height
    0.276 in
  • Overall Diameter
    0.472 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M42 Threaded Height 13.5 mm | 0.531 in

12124A

Price Range
$1.8248 - $0.7322

Stock Levels
482 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M42
  • Threaded Height
    0.531 in
  • Overall Diameter
    1.831 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M10 Threaded Height 7.5 mm | 0.295 in

12101A

Price Range
$1.6206 - $0.2652

Stock Levels
29000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M10
  • Threaded Height
    0.295 in
  • Overall Diameter
    0.539 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M16 Threaded Height 9.5 mm | 0.374 in

12105A

Price Range
$1.9383 - $0.3173

Stock Levels
26762 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.776 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M24 Threaded Height 11.5 mm | 0.453 in

12109A

Price Range
$2.7086 - $0.4433

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M24
  • Threaded Height
    0.453 in
  • Overall Diameter
    1.142 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M36 Threaded Height 13.5 mm | 0.531 in

12123A

Price Range
$4.1559 - $0.68

Stock Levels
2000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M36
  • Threaded Height
    0.531 in
  • Overall Diameter
    1.587 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M16 Threaded Height 9.0 mm | 0.354 in

12651A

Price Range
$1.7804 - $0.2915

Stock Levels
23345 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Threaded Height
    0.354 in
  • Overall Diameter
    0.787 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M12 Threaded Height 9.5 mm | 0.374 in

12103A

Price Range
$0.7097 - $0.2847

Stock Levels
10989 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M12
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.618 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M20 Threaded Height 9.5 mm | 0.374 in

12107A

Price Range
$2.0981 - $0.3432

Stock Levels
36108 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M20
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.925 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M26 Threaded Height 11.5 mm | 0.453 in

12111A

Price Range
$3.5325 - $0.578

Stock Levels
6550 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M26
  • Threaded Height
    0.453 in
  • Overall Diameter
    1.181 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M52 Threaded Height 13.5 mm | 0.531 in

12126A

Price Range
$2.3366 - $0.9342

Stock Levels
780 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M52
  • Threaded Height
    0.531 in
  • Overall Diameter
    2.224 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M28 Threaded Height 12.4 mm | 0.488 in

12967A

Price Range
$3.7434 - $0.6126

Stock Levels
8170 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M28
  • Threaded Height
    0.488 in
  • Overall Diameter
    1.26 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M12 Threaded Height 9.5 mm | 0.374 in

12102A

Price Range
$1.4874 - $0.2435

Stock Levels
1080 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M12
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.622 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M18 Threaded Height 9.5 mm | 0.374 in

12106A

Price Range
$2.0459 - $0.3347

Stock Levels
39400 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M18
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.85 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M25 Threaded Height 11.5 mm | 0.453 in

12110A

Price Range
$2.4431 - $0.3998

Stock Levels
2000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M25
  • Threaded Height
    0.453 in
  • Overall Diameter
    1.122 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M14 Threaded Height 9.5 mm | 0.374 in

12104A

Price Range
$1.8863 - $0.3087

Stock Levels
24010 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Threaded Height
    0.374 in
  • Overall Diameter
    0.697 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M22 Threaded Height 11.5 mm | 0.453 in

12108A

Price Range
$2.7615 - $0.452

Stock Levels
2000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M22
  • Threaded Height
    0.453 in
  • Overall Diameter
    1.024 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M30 Threaded Height 11.5 mm | 0.453 in

12122A

Price Range
$3.9432 - $0.6452

Stock Levels
5316 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M30
  • Threaded Height
    0.453 in
  • Overall Diameter
    1.339 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M14 Threaded Height 9.2 mm | 0.362 in

12650A

Price Range
$1.6856 - $0.2759

Stock Levels
8000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Threaded Height
    0.362 in
  • Overall Diameter
    0.701 in
Metric Threads Threaded Protection Cap Compatible Thread Sizes M22 Threaded Height 17.5 mm | 0.689 in

12845A

Price Range
$2.8554 - $0.4673

Stock Levels
4896 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M22
  • Threaded Height
    0.689 in
  • Overall Diameter
    1.024 in