Quantity | Unit price |
---|---|
1 - 499 | $1.0401 |
500 - 999 | $0.5202 |
1000 - 4999 | $0.2081 |
5000 - 49999 | $0.0924 |
50000 - 99999 | $0.0881 |
100000 + | $0.0834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 5/8 in |
Compatible Thread Standard | UNF Threads, JIC Threads |
Overall Diameter | 17.4 mm |
Overall Diameter | 0.687 in |
Overall Height | 14.3 mm |
Overall Height | 0.563 in |
Pitch/TPI | 18 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.