Quantity | Unit price |
---|---|
1 - 499 | $1.2035 |
500 - 999 | $0.6017 |
1000 - 3499 | $0.2408 |
3500 - 34999 | $0.1071 |
35000 - 69999 | $0.1019 |
70000 + | $0.0963 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 3/4 in |
Compatible Thread Standard | UNF Threads, JIC Threads |
Overall Diameter | 20.7 mm |
Overall Diameter | 0.813 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Pitch/TPI | 16 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.