Quantity | Unit price |
---|---|
1 - 499 | $0.8085 |
500 - 999 | $0.4043 |
1000 - 4999 | $0.1619 |
5000 - 49999 | $0.0723 |
50000 - 99999 | $0.0686 |
100000 + | $0.065 |
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 3/8-24 |
Compatible Thread Standard | UNF, JIC |
Overall Diameter | 11.1 mm |
Overall Diameter | 0.437 in |
Overall Height | 11.9 mm |
Overall Height | 0.469 in |
Pitch/TPI | 24 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.