Quantity | Unit price |
---|---|
1 - 249 | $1.9847 |
250 - 499 | $0.9903 |
500 - 2499 | $0.3975 |
2500 - 3499 | $0.1764 |
3500 - 31499 | $0.1764 |
31500 + | $0.1586 |
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 1-1/4-18 |
Compatible Thread Standard | UNF, JIC |
Overall Diameter | 34.9 mm |
Overall Diameter | 1.375 in |
Overall Height | 11.9 mm |
Overall Height | 0.469 in |
Pitch/TPI | 18 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.