Quantity | Unit price |
---|---|
1 - 499 | $0.8378 |
500 - 999 | $0.4202 |
1000 - 4999 | $0.1676 |
5000 - 49999 | $0.0746 |
50000 - 99999 | $0.0708 |
100000 + | $0.0671 |
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 7/16-20 |
Compatible Thread Standard | UNF, JIC |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.500 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Pitch/TPI | 20 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.