Quantity | Unit price |
---|---|
1 - 449 | $0.8516 |
450 - 899 | $0.4269 |
900 - 4499 | $0.1707 |
4500 - 44999 | $0.0761 |
45000 - 89999 | $0.0723 |
90000 + | $0.0683 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 7/16 in |
Compatible Thread Standard | UNF Threads, JIC Threads |
Overall Diameter | 12.7 mm |
Overall Diameter | 0.500 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Pitch/TPI | 24 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.