Quantity | Unit price |
---|---|
1 - 499 | $0.9719 |
500 - 999 | $0.486 |
1000 - 4999 | $0.1946 |
5000 - 6499 | $0.0864 |
6500 - 58499 | $0.0864 |
58500 + | $0.0777 |
Fitting Style | Threaded |
---|---|
Full Material | Low Density Polyethylene |
Colour | Blue |
Compatible Thread Sizes (All) | 9/16-18 |
Compatible Thread Standard | UNF, JIC |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Pitch/TPI | 18 TPI |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.