Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red, Blue

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) Overall Height View
$0.1209 - $1.5111 Request the lead time here
7/8 in
0.437 in
$0.1293 - $1.6115 9215 In stock
1-1/16-12
0.813 in
$0.0989 - $1.236 19299 In stock
3/4 in
0.625 in
$0.1148 - $1.4321 8998 In stock
7/8 in
1.000 in
$0.119 - $1.4832 3170 In stock
1.000 in
0.781 in
$0.1536 - $1.9193 2680 In stock
1-3/16 in
0.937 in
$0.2166 - $2.8686 1697 In stock
1-5/8 in
0.906 in
$0.0783 - $0.9749 14482 In stock
1/2 in
0.500 in
$0.6812 - $8.5352 1600 In stock
1-5/16-12
0.874 in
$0.2315 - $2.8919 4000 In stock
7/16-20
0.508 in
$0.4713 - $5.8767 2250 In stock
7/8-18
0.787 in
$0.0927 - $1.1591 4610 In stock
5/8-24
0.375 in
$0.0783 - $0.9749 9771 In stock
1/2 in
0.500 in
$0.0845 - $1.0542 5950 In stock
5/8 in
0.500 in
$0.2168 - $2.7053 13500 In stock
3/8-24
0.327 in
$0.5855 - $7.3458 2996 In stock
1-1/16-12
0.748 in
$1.0146 - $12.6861 1000 In stock
1-7/8-12
0.984 in
$0.3615 - $4.5243 50000 In stock
13/16-16
0.602 in
$0.0857 - $1.0682 Request the lead time here
5/8 in
0.563 in
$0.1035 - $1.2896 2500 In stock
3/4 in
0.906 in
  • of 3
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G19A

Price Range
$1.5111 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16-12 Threaded Height 20.7 mm | 0.813 in

G22A

Price Range
$1.6115 - $0.1293

Stock Levels
9215 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G14A

Price Range
$1.236 - $0.0989

Stock Levels
19299 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 7/8 in

G18A

Price Range
$1.4321 - $0.1148

Stock Levels
8998 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1.000 in

G21A

Price Range
$1.4832 - $0.119

Stock Levels
3170 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1.000 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-3/16 in

G25A

Price Range
$1.9193 - $0.1536

Stock Levels
2680 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3/16 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1-5/8 in

G30A

Price Range
$2.8686 - $0.2166

Stock Levels
1697 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G6A

Price Range
$0.9749 - $0.0783

Stock Levels
14482 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-5/16-12 Threaded Height 14.5 mm | 0.571 in

10151A

Price Range
$8.5352 - $0.6812

Stock Levels
1600 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/16-20 Threaded Height 8 mm | 0.315 in

10332A

Price Range
$2.8919 - $0.2315

Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/16-20
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 7/8-18 Threaded Height 14 mm | 0.551 in

12075A

Price Range
$5.8767 - $0.4713

Stock Levels
2250 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    7/8-18
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 5/8-24 Threaded Height 9.5 mm | 0.375 in

G13A

Price Range
$1.1591 - $0.0927

Stock Levels
4610 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8-24
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

G5A

Price Range
$0.9749 - $0.0783

Stock Levels
9771 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G9A

Price Range
$1.0542 - $0.0845

Stock Levels
5950 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNFJIC Threaded Protection Cap Compatible Thread Sizes 3/8-24 Threaded Height 4 mm | 0.157 in

10251A

Price Range
$2.7053 - $0.2168

Stock Levels
13500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8-24
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-1/16-12 Threaded Height 11 mm | 0.433 in

10685A

Price Range
$7.3458 - $0.5855

Stock Levels
2996 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 1-7/8-12 Threaded Height 15 mm | 0.591 in

11804A

Price Range
$12.6861 - $1.0146

Stock Levels
1000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Compatible Thread Standard
    UNF, JIC
UNFJIC Threaded Protection Cap Compatible Thread Sizes 13/16-16 Threaded Height 9.3 mm | 0.366 in

12825A

Price Range
$4.5243 - $0.3615

Stock Levels
50000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    13/16-16
  • Compatible Thread Standard
    UNF, JIC
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

G11A

Price Range
$1.0682 - $0.0857

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads
UNF ThreadsJIC Threads Threaded Protection Cap Compatible Thread Sizes 3/4 in

G15A

Price Range
$1.2896 - $0.1035

Stock Levels
2500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4 in
  • Compatible Thread Standard
    UNF Threads, JIC Threads