Menu Search

UNJUNJS [delete] Compatible Thread Sizes 1-27/32-14 Threaded Height 12.7 mm | 0.500 in

Black HDPE Threaded Protection Cap protects 1-27/32-14 threaded fittings against dirt, dents and moisture. The easy to grip head design allows for efficient application and removal.
Item code:

DC25SA

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $14.1827
100 - 199 $7.0913
200 - 999 $2.8399
1000 - 9999 $1.2599
10000 - 19999 $1.1979
20000 - 29999 $1.136
30000 - 39999 $1.0705
40000 + $1.01
Standard pack: 1000

Order any quantity

Total price:

$14.18

1 x $14.1827

Add sample +

Specifications

Imperial
Metric
SKU attributes
Threaded Height .500 in
Colour Black
Compatible Thread Sizes (All) 1-27/32-14
Compatible Thread Standard UNJ/UNJS
Fitting Style Threaded
Full Material High Density Polyethylene
Material HDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us