Quantity | Unit price |
---|---|
1 - 199 | $5.0637 |
200 - 399 | $2.5206 |
400 - 1999 | $1.0128 |
2000 - 19999 | $0.4496 |
20000 - 39999 | $0.4269 |
40000 - 59999 | $0.4065 |
60000 + | $0.3818 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Standard | BSP Threads, Gas Threads |
Compatible Thread Sizes (All) | 3/4-14 |
Overall Diameter | 32.3 mm |
Overall Diameter | 1.272 in |
Overall Height | 17 mm |
Overall Height | 0.669 in |
Thread Length | 11 mm |
Thread Length | 0.433 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.