Quantity | Unit price |
---|---|
1 - 399 | $5.2001 |
400 - 799 | $2.5886 |
800 - 3999 | $1.0358 |
4000 - 39999 | $0.4611 |
40000 - 79999 | $0.4385 |
80000 - 119999 | $0.4157 |
120000 + | $0.3906 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M18 x 1.5 |
Thread Length | 13.5 mm |
Thread Length | 0.531 in |
Overall Diameter | 23.5 mm |
Overall Diameter | 0.925 in |
Overall Height | 18.0 mm |
Overall Height | 0.709 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.