Quantity | Unit price |
---|---|
1 - 499 | $4.0874 |
500 - 999 | $2.0436 |
1000 - 4999 | $0.8153 |
5000 - 49999 | $0.3633 |
50000 - 99999 | $0.3452 |
100000 - 149999 | $0.327 |
150000 + | $0.309 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M12 x 1.0 |
Thread Length | 10.7 mm |
Thread Length | 0.421 in |
Overall Diameter | 18.5 mm |
Overall Diameter | 0.728 in |
Overall Height | 16.7 mm |
Overall Height | 0.657 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.