Quantity | Unit price |
---|---|
1 - 299 | $4.8821 |
300 - 599 | $2.4525 |
600 - 2999 | $0.9788 |
3000 - 29999 | $0.4337 |
30000 - 59999 | $0.4136 |
60000 - 89999 | $0.3906 |
90000 + | $0.3702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Red |
Fitting Style | Threaded |
Thread Engagement | Fully Threaded |
Compatible Thread Sizes (All) | M20 x 1.5 |
Thread Length | 14.0 mm |
Thread Length | 0.551 in |
Overall Diameter | 26.3 mm |
Overall Diameter | 1.035 in |
Overall Height | 18.2 mm |
Overall Height | 0.717 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.