Quantity | Unit price |
---|---|
1 - 299 | $5.3943 |
300 - 599 | $2.6736 |
600 - 2999 | $1.0767 |
3000 - 29999 | $0.4788 |
30000 - 59999 | $0.4529 |
60000 - 89999 | $0.4316 |
90000 + | $0.4083 |
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | M20 x 1.5 |
Overall Diameter | 1.154 in |
Overall Height | 0.512 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.