Quantity | Unit price |
---|---|
1 - 199 | $3.7383 |
200 - 999 | $1.8798 |
1000 - 1999 | $0.753 |
2000 - 19999 | $0.3344 |
20000 - 39999 | $0.3155 |
40000 - 59999 | $0.2997 |
60000 + | $0.2837 |
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Thread Engagement | Quick Fit Threaded |
Compatible Thread Sizes (All) | 1-3/16- 12 UNF,M30 x 1.5,M30 x 2,3/4-14,7/8-14 BSP,3/4-16 NPT |
Overall Diameter | 31.5 mm |
Overall Diameter | 1.240 in |
Overall Height | 13.0 mm |
Overall Height | 0.512 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.