Menu Search

Threaded Protection Plug - ; Push Fit ; LDPE ; Red

Red LDPE Quick Fit Threaded Protection Plug fits 7/16-20 UNFM10 x 1M10 x 1.51/8-27 BSP1/8-28 NPT UNFBSPNPTMetric threads and has an easy to grip head for efficient application and removal.
Item code:

UN9995A

25676 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 999 $1.6395
1000 - 1999 $0.822
2000 - 9999 $0.327
10000 - 99999 $0.146
100000 - 199999 $0.1385
200000 - 299999 $0.1314
300000 + $0.1238
Standard pack: 10000

Order any quantity

Total price:

$1.64

1 x $1.6395

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Thread Engagement Quick Fit Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us