Menu Search

Threaded Protection Plug Push Fit LDPE Red

Red LDPE Quick Fit Threaded Protection Plug fits 9/16-18 UNFM14 x 1.51/4-18 BSP UNFBSPMetric threads and has an easy to grip head for efficient application and removal.
Item code:

UN9997A

92462 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $1.7759
200 - 999 $0.8901
1000 - 4999 $0.3566
5000 - 9999 $0.158
10000 - 89999 $0.15
90000 - 189999 $0.1421
190000 + $0.1343
Standard pack: 10000

Order any quantity

Total price:

$1.78

1 x $1.7759

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Fitting Style Push Fit
Thread Engagement Quick Fit Threaded
Compatible Thread Sizes (All) 9/16-18 UNF,M14 x 1.5,1/4-18 BSP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us