Quantity | Unit price |
---|---|
1 - 499 | $3.4287 |
500 - 999 | $1.7078 |
1000 - 4999 | $0.6813 |
5000 - 49999 | $0.3045 |
50000 - 99999 | $0.2883 |
100000 - 149999 | $0.2748 |
150000 + | $0.2567 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard | UNF Threads |
---|---|
Compatible Thread Sizes (All) | 7/16-24 |
Threaded Length | 7.1 mm |
Threaded Length | 0.280 in |
Overall Diameter | 17.8 mm |
Overall Diameter | 0.701 in |
Overall Height | 16.9 mm |
Overall Height | 0.665 in |
Material | LDPE |
Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.