Quantity | Unit price |
---|---|
1 - 199 | $6.8802 |
200 - 399 | $3.4514 |
400 - 1999 | $1.3785 |
2000 - 19999 | $0.6131 |
20000 - 39999 | $0.5837 |
40000 - 59999 | $0.5519 |
60000 + | $0.5223 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard | UNF Threads |
---|---|
Compatible Thread Sizes (All) | 1-14 |
Threaded Length | 13.2 mm |
Threaded Length | 0.520 in |
Overall Diameter | 32 mm |
Overall Diameter | 1.260 in |
Overall Height | 18.5 mm |
Overall Height | 0.728 in |
Material | LDPE |
Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.