Quantity | Unit price |
---|---|
1 - 949 | $6.3126 |
950 - 1899 | $3.1565 |
1900 - 9499 | $1.2671 |
9500 - 94999 | $0.561 |
95000 - 189999 | $0.536 |
190000 - 284999 | $0.5064 |
285000 + | $0.4791 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Standard | UNF Threads |
---|---|
Compatible Thread Sizes (All) | 7/16-20 |
Threaded Length | 7.6 mm |
Threaded Length | 0.300 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 12.4 mm |
Overall Height | 0.488 in |
Material | PP |
Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.