Quantity | Unit price |
---|---|
1 - 599 | $1.6554 |
600 - 1199 | $0.8279 |
1200 - 5999 | $0.333 |
6000 - 59999 | $0.1476 |
60000 - 119999 | $0.1401 |
120000 - 179999 | $0.1326 |
180000 + | $0.1254 |
Compatible Thread Standard | UNF Threads |
---|---|
Compatible Thread Sizes (All) | 9/16-18 |
Threaded Length | 9.7 mm |
Threaded Length | 0.380 in |
Overall Diameter | 19.8 mm |
Overall Diameter | 0.780 in |
Overall Height | 18.8 mm |
Overall Height | 0.740 in |
Material | HDPE |
Colour | Red |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.