Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
83 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$14.7822 - $30.4239 144 In stock
1.654 in
M12
Black
PA;Brass
$14.9639 - $30.7964 72 In stock
1.89 in
M12
Black
PA;Brass
$17.0757 - $35.1428 69 In stock
1.969 in
M16
Black
PA;Brass
$1.8911 - $12.228 13650 In stock
1.250 in
3/8 - 16
Steel
16-18
$14.0558 - $28.9335 Request the lead time here
1.181 in
M16
Black
PA;Brass
$0.779 - $10.9448 22752 In stock
0.875 in
1/4-20
Natural
HDPE
18
$14.0103 - $27.2258 45 In stock
1.500 in
1/2-13
Black
PA;Brass
16
$16.2354 - $31.5627 936 In stock
2.000 in
1/2-13
Black
PA;Brass
16
$16.2354 - $31.5627 Request the lead time here
2.000 in
1/2-13
Black
PA;Brass
12
$0.3618 - $2.2146 25125 In stock
0.875 in
1/4 - 20
Black
HDPE;Steel
16-18
$0.4683 - $2.8625 9000 In stock
1.000 in
5/16 - 18
Black
HDPE;Steel
16-18
$0.5948 - $3.639 Request the lead time here
1.000 in
5/16 - 20
Black
HDPE;Steel
10-11
$0.6437 - $3.9497 7863 In stock
1.250 in
3/8 - 16
Black
HDPE;Steel
16-18
$0.7658 - $4.6818 1062 In stock
1.500 in
3/8 - 16
Black
HDPE;Steel
16-18
$1.1474 - $7.0115 5508 In stock
2.000 in
3/8 - 16
Black
HDPE;Steel
14-16
$0.6585 - $2.7021 37497 In stock
0.625 in
1/4 - 20
Natural
HDPE
18
$0.9401 - $3.6561 21000 In stock
1.000 in
1/4-20
Natural
HDPE
16
$14.2601 - $27.7026 Request the lead time here
1.500 in
5/8-11
Black
PA;Brass
16
$16.4853 - $32.0396 Request the lead time here
2.000 in
5/8-11
Black
PA;Brass
16
$16.4853 - $32.0396 Request the lead time here
2.000 in
5/8-11
Black
PA;Brass
12
  • of 5
Round Glide - Push Fit ; Round; 42.0 mm | 1.654 in; ; PA;Brass

1286384

Price Range
$30.4239 - $14.7822

Stock Levels
144 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.654 in
  • Thread Size
    M12
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push Fit ; Round; 48.0 mm | 1.89 in; ; PA;Brass

1286388

Price Range
$30.7964 - $14.9639

Stock Levels
72 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.89 in
  • Thread Size
    M12
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push Fit ; Round; 50.0 mm | 1.969 in; ; PA;Brass

1286392

Price Range
$35.1428 - $17.0757

Stock Levels
69 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Ribbed ; Round; 31.8 mm | 1.250 in; 16-18; Steel

TAR460A

Price Range
$12.228 - $1.8911

Stock Levels
13650 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.250 in
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
Round Glide - Push Fit ; Round; 30.0 mm | 1.181 in; ; PA;Brass

1286379

Price Range
$28.9335 - $14.0558

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.181 in
  • Thread Size
    M16
  • Colour
    Black
  • Material
    PA;Brass
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - Push Fit ; Round; 22.2 mm | 0.875 in; 18; HDPE

LRT1120A

Price Range
$10.9448 - $0.779

Stock Levels
22752 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
Round Glide - Push Fit ; Round; 38.1 mm | 1.500 in; 16; PA;Brass

RDH0150A

Price Range
$27.2258 - $14.0103

Stock Levels
45 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    1.500 in
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    PA;Brass
Round Glide - Push Fit ; Round; 50.8 mm | 2.000 in; 16; PA;Brass

RDH0350A

Price Range
$31.5627 - $16.2354

Stock Levels
936 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    2.000 in
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    PA;Brass
Round Glide - Push Fit ; Round; 50.8 mm | 2.000 in; 12; PA;Brass

RDH0550A

Price Range
$31.5627 - $16.2354

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Compatible Outside Tube Diameter
    2.000 in
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    PA;Brass
Round Glide - Ribbed ; Round; 22.2 mm | 0.875 in; 16-18; HDPE;Steel

RDM0150A

Price Range
$2.2146 - $0.3618

Stock Levels
25125 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    0.875 in
  • Thread Size
    1/4 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 16-18; HDPE;Steel

RDM0350A

Price Range
$2.8625 - $0.4683

Stock Levels
9000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    5/16 - 18
  • Colour
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 25.4 mm | 1.000 in; 10-11; HDPE;Steel

RDM0550A

Price Range
$3.639 - $0.5948

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    10-11
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    5/16 - 20
  • Colour
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 31.8 mm | 1.250 in; 16-18; HDPE;Steel

RDM0750A

Price Range
$3.9497 - $0.6437

Stock Levels
7863 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.250 in
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 38.1 mm | 1.500 in; 16-18; HDPE;Steel

RDM1100A

Price Range
$4.6818 - $0.7658

Stock Levels
1062 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Compatible Outside Tube Diameter
    1.500 in
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
Round Glide - Ribbed ; Round; 50.8 mm | 2.000 in; 14-16; HDPE;Steel

RDM2050A

Price Range
$7.0115 - $1.1474

Stock Levels
5508 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Compatible Outside Tube Diameter
    2.000 in
  • Thread Size
    3/8 - 16
  • Colour
    Black
  • Material
    HDPE;Steel
Round Glide - Push Fit ; Round; 15.9 mm | 0.625 in; 18; HDPE

LRT1100A

Price Range
$2.7021 - $0.6585

Stock Levels
37497 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Compatible Outside Tube Diameter
    0.625 in
  • Thread Size
    1/4 - 20
  • Colour
    Natural
  • Material
    HDPE
Round Glide - Push Fit ; Round; 25.4 mm | 1.000 in; 16; HDPE

LRT1130A

Price Range
$3.6561 - $0.9401

Stock Levels
21000 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    1.000 in
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
Round Glide - Push Fit ; Round; 38.1 mm | 1.500 in; 16; PA;Brass

RDH0200A

Price Range
$27.7026 - $14.2601

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    1.500 in
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass
Round Glide - Push Fit ; Round; 50.8 mm | 2.000 in; 16; PA;Brass

RDH0400A

Price Range
$32.0396 - $16.4853

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Compatible Outside Tube Diameter
    2.000 in
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass
Round Glide - Push Fit ; Round; 50.8 mm | 2.000 in; 12; PA;Brass

RDH0600A

Price Range
$32.0396 - $16.4853

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Compatible Outside Tube Diameter
    2.000 in
  • Thread Size
    5/8-11
  • Colour
    Black
  • Material
    PA;Brass